Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
KIPP
Description
K1768 - Swivel and fixed castors heavy-duty version
Bill of material
K1768.125502
BESTKIPP
Order No.
K1768.125502
AUSF
version
Swivel Castor with stop-top
ROT
Rotation
RL
wheel bearing
ball bearing
A
Distance
55 mm
B
width
110 mm
B1
width
80 mm
B2
width
75 mm
B3
width
50 mm
L
Length
140 mm
L1
Length
105 mm
H
height
170 mm
D
diameter
11 mm
R
Distance
117.5 mm
R1
diameter
125 mm
TFK
load-carrying capacity
500 kg
GEW
Approx. weight
4.1850 kg
BS
Description
Информация
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83022000
EAN
EAN-Nr. Kipp
4059245596072
Preview - Generation
Преглед
Quotation
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.